
Brand: ANDERSON
Catalog ID: YPD5024685
Catalog Number
YPD5024685
Material
Ductile Iron
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359345084
Base Hole Spacing
8 in
Diameter - Apex Hole
1.25 in
Diameter - Base Holes
1.25 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
10.8 in x 7 in x 0.75 in
Height
0.75 in
Insulator / Conductor Hole Spacing
8 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length
10.8 in
Length - Coupling
4 in
Length - Pin
0 in
Ring Height
0 in
Thickness at Apex
0.75 in
Thickness at Base
0.75 in
Weight
7.203 lb
Width
7 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Carton Quantity
3
Pallet Quantity
312