
Brand: ANDERSON
Catalog ID: YPD8018475
Catalog Number
YPD8018475
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
80000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359345169
Base Hole Spacing
18 in
Diameter - Apex Hole
1.25 in
Diameter - Base Holes
1.25 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length - Coupling
5 in
Length - Pin
0 in
Ring Height
0 in
Thickness at Apex
1.313 in
Thickness at Base
0.75 in
Weight
20.433 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
80000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0