HUBBELL POWER SYSTEMS
Image of 976113002 Yoke Plate, Rectangular
Image of 976113002 Yoke Plate, Rectangular

Yoke Plate, Rectangular

Brand: ANDERSON

Catalog ID: 976113002

Rectangular configuration yoke plates are used with a double string of insulators to deadend a two conductor bundle.

  • Rectangular Configuration Yoke Plate
  • Ultimate Strength is 30,000 lbs.
  • 18" hole spacing
  • 0.63" thickness
  • Material: Galvanized Steel

General

Catalog Number

976113002

Corona Ring Mounting Provision

4 x 0.500" Cap Screws

Material

Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Series

YPR Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253426

Dimensions

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

0.688 in

Diameter - Pin

0 in

Dimensions

20.5 in x 8.5 in x 0.625 in

Height

0.625 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

20.5 in

Length - Coupling

6 in

Length - Pin

0 in

Ring Height

0 in

Thickness

0.625 in

Weight

29.4 lb

Width

8.5 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

0.938 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Corona Ring Mounting Provision

4 x 0.500" Cap Screws

Number of Bolt Holes

0