
Brand: ANDERSON
Catalog ID: YPR30173512
Catalog Number
YPR30173512
Corona Ring Mounting Provision
4 x 0.563" holes
EU RoHS Indicator
No
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359345251
Diameter - Bolt
0 in
Diameter - Insulator Attachment Holes
1.125 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Length - Coupling
4.5 in
Length - Pin
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
15.68 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Diameter - Conductor Attachment Holes
1.125 in
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Corona Ring Mounting Provision
4 x 0.563" holes
Number of Bolt Holes
0