
Brand: ANDERSON
Catalog ID: YPR3024508
Material
Ductile Iron
Number of Bolt Holes
0
Series
YPR Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Type
Strain Yokes
UPC
096359345282
Diameter - Bolt
0 in
Diameter - Insulator Attachment Holes
1 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
13 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
4.5 in
Length - Pin
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
9.8 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Diameter - Conductor Attachment Holes
1 in