
Brand: ANDERSON
Catalog ID: YPT40236671
These yoke plates are used to bundle three conductors with a VEE string of insulators. Type YPT yoke plates may be furnished in a variety of sizes, hole spacing, ultimate strengths, and insulator attachment angles. Material: body - galvanized ductile iron.
Catalog Number
YPT40236671
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Type
Suspension Tangent Yokes
UPC
096359516439
Diameter - Bolt
0 in
Diameter - Insulator Attachment Holes
1.25 in
Diameter - Pin
0 in
Insulator / Conductor Hole Spacing
18 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
11.75 in
Length - Pin
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
31.36 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Diameter - Conductor Attachment Holes
1.25 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0