HUBBELL POWER SYSTEMS
Image of 796034001 Yoke Plate, Triangular

Yoke Plate, Triangular

Brand: ANDERSON

Catalog ID: 796034001

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

  • Delta Configuration Yoke Plate
  • Ultimate Strength is 60,000 lbs.
  • 13" hole spacing
  • 0.75" thickness
  • Material: Galvanized Steel

General

Catalog Number

796034001

EU RoHS Indicator

Material

Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Series

YPD Series

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252290

Dimensions

Base Hole Spacing

13 in

Diameter - Apex Hole

0.938 in

Diameter - Base Holes

1.063 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

13 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

3.438 in

Length - Pin

0 in

Ring Height

0 in

Thickness at Apex

0.75 in

Thickness at Base

0.75 in

Weight

0.412 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

90