HUBBELL POWER SYSTEMS
Image of 951544001 Yoke Plate, Triangular

Yoke Plate, Triangular

Brand: ANDERSON

Catalog ID: 951544001

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

  • Delta Configuration Yoke Plate
  • Ultimate Strength is 100,000 lbs.
  • 18" hole spacing
  • 0.88" thickness
  • Material: Galvanized Steel

General

Catalog Number

951544001

EU RoHS Indicator

No

Material

Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

100000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253273

Dimensions

Base Hole Spacing

18 in

Diameter - Apex Hole

1.25 in

Diameter - Base Holes

0.938 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

20.75 in x 10 in x 0.88 in

Height

0.88 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

20.75 in

Length - Coupling

6.125 in

Length - Pin

0 in

Ring Height

0 in

Thickness at Apex

0.875 in

Thickness at Base

0.875 in

Weight

33.075 lb

Width

10 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

100000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

66