
Brand: ANDERSON
Catalog ID: YPTA4025052
Type YPTA tension-adjusting yoke plates are used to attach associated deadend hardware and maintain desired line tension. Adjustments are made by varying the assembly attachment point with the use of a CEEL093065 or similar part. Material: body - galvanized ductile iron.
Catalog Number
YPTA4025052
EU RoHS Indicator
No
Material
Ductile Iron
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Type
Strain Yokes
UPC
096359345367
Adjustment Step
0.5 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
8.91 in x 5.72 in x 0.75 in
Height
0.75 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
8.91 in
Length - Pin
0 in
Ring Height
0 in
Thickness
0.75 in
Weight
5.966 lb
Width
5.72 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Total Adjustment
2.5 in
Number of Bolt Holes
0
Pallet Quantity
260