Brand: ANDERSON
Catalog ID: YPTAC5012927
Type YPTA tension-adjusting yoke plates are used to attach associated deadend hardware and maintain desired line tension. Adjustments are made by varying the assembly attachment point with the use of a CEEL093065 or similar part. Material: body - galvanized ductile iron.
Catalog Number
YPTAC5012927
EU RoHS Indicator
No
Material
Ductile Iron; Steel
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
YPTA Series
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Type
Strain Yokes
UPC
096359459781
Adjustment Step
0.5 in
Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Thickness
1.125 in
Total Adjustment
2.5 in
Weight
12.5 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
81