HUBBELL POWER SYSTEMS
Image of T2050450 ZINC PLATED STEEL GROUND WIRE CLIP
Buy America(n) Qualified

ZINC PLATED STEEL GROUND WIRE CLIP

Brand: Chance

Catalog ID: T2050450

Ground wire clips offer a static-free method of securing ground wires to wood poles or crossarms.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • 3/16" dia. nail hole
  • Material: 1/2" electro-zinc plated steel

General

Catalog Number

T2050450

Coating

Electro-Zinc Plated

Material

Steel

Type

Ground Clip

UPC

096359247135

Dimensions

Dimensions

1.000 in x 1.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

1 in

Weight

0.01 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)