CHANCE Lineman Grade Tools delivers the high-quality tools that are essential in every lineman's tool belt. The Fargo Wrench line is designed for convenient, durable, and easy use.
Our Speed Wrenches feature an insulating polypropylene handle that separates the two ends, providing protection from incidental brush contact up to 1,000 volts. The center isolation hole confirms the two ends are not connected. Available with 9 different head styles in multiple sizes, the popular GP223 model includes one 9/16 inch and one ¾ inch ratchet. Its design allows proper and fast installation of mechanical connectors in utility distribution applications.
The Pad Mount Transformer Wrench (Product # GPHP34) is designed to provide quick access to pad mounted URD transformers. The wrench conveniently consists of a Penta socket to open the transformer and a 3/4" hex socket wrench for the hardware inside. The heavy duty, reversing ratchet design makes it easy to change directions, even while wearing gloves. The Pad Mount Transformer Wrench is torque tested to 90 lb-ft.
The Nut-Runner Linemanās Ratchet Wrenches provide a bolt-thru socket design for a convenient use with long hardware. The GP345812 model is a 3 in one combination square socket for tightening nuts on 1/2, 5/8, and 3/4 inch hardware. This reversible ratchet eliminates the need for slower open-end wrenches that require inconvenient re-positioning. It features heavy duty construction to ensure a dependable and long field life.
Safe, strong, and convenient. Count on CHANCE for enduring tools that you can depend on.