CHANCE® helical tieback anchors provide lateral support for many retaining wall applications. A helical tieback anchor is installed by rotating or screwing it into the ground. Each helical bearing plate is formed into a screw thread with a uniform defined pitch ensuring minimal soil disturbance. Shown adding additional lateral capacity to a sheet pile retaining wall, stabilizing the bank on the edge of a lake in a residential application. Other applications include permanent and temporary sheet pile walls, bulkheads for marine applications, concrete reinforced walls, and precast concrete panel walls. Helical tiebacks can be used both to remediate failing walls and reinforce new walls.