Tilt-up construction offers contractors enhanced efficiency on job sites, and integrating Chance helical anchors can elevate this advantage. These anchors allow construction teams to bypass the costs and logistical challenges associated with using bulky concrete dead men or pouring early subfloor bracing slabs before the roof is installed. Typically, each wall panel requires just one or two helical anchors. Despite each 7-foot-long SS5 square shaft helical anchor weighing only 77 pounds, it can support loads up to 50,000 pounds, depending on soil conditions, making it a powerful solution for tilt-up construction projects.
Learn More: https://www.hubbell.com/chancefoundationsolutions/en/solutions/tilt-up-wall-anchoring