HUBBELL POWER SYSTEMS
HUBBELL® Versa-Tech® Single-Phase Recloser - Field Programmability
HUBBELL POWER SYSTEMS

HUBBELL® Versa-Tech® Single-Phase Recloser - Field Programmability

11/11/2021|00:06:17
  • The Versa-Tech single phase recloser by Hubbell Power Systems offers versatile and reliable protection for distribution circuit that has been field tested for more than a decade. Timestamped demand and event logging and field programmability allow for customers both to review circuit data and to quickly and easily change settings based on load changes and fault magnitudes. This field programmability allows for additional load and devices to be added to or removed from a circuit without rolling a bucket truck to connect to the recloser or requiring a change-out of the Versa-Tech recloser to retro-fit that specific application.