Hot Box, by Hubbell, is the industry leading, most complete line of aboveground enclosures protecting and securing aboveground Backflow Devices, Vents, Valve Assemblies, Pumps, Irrigation, Plumbing, and Water Meters from the elements, damage and vandalism. Hot Box Poly EZ Box Enclosures (PEZ) are constructed of UV Resistant HDPE Polymer/Plastic, which protects from fading, cracking and delaminating. Hot Box Poly EZ (PEZ) are ASSE 1060 certified and undergo rigorous testing to simulate sunlight exposure. Hot Box Poly EZ (PEZ) are all insulated, are available heated or unheated, and available in beige or dark green.