Hot Box, by Hubbell, is the industry leading, most complete line of aboveground enclosures for protecting and securing aboveground Backflow Devices, Vents, Valve Assemblies, Pumps, Irrigation, Plumbing, and Water Meters from the elements, damage and vandalism. Hot Box enclosures feature wall mounted heaters which, compared to slab mounted heaters, are faster and easier to install, safer and resist corrosion. Hot Box wall mounted heaters meet ASSE 1060 requirements for Class 1 Enclosures, and are designed to protect Backflow Devices, Valve Assemblies and Water Meters against freezing and damage. Per the ASSE 1060 requirements, Hot Box wall mounted heaters are thermostatically controlled to maintain a temperature of at least 40 degrees Fahrenheit and protect equipment form external temperatures of as low as minus 30 degrees Fahrenheit. Hot Box wall mounted heaters are ETL listed and tested for wet/damp locations and undergo rigorous testing to confirm they are manufactured for safety against electric shock per the UL 499 Standard.