Quickly restore power with the LineDefender™ Single Phase Recloser with magnetic-vacuum interruption technology. Easily locate tripped reclosers thanks to a flashing beacon and a clear, wide-angle semaphore. Lineworkers can effortlessly reset the LineDefender from the ground using the yellow handle, eliminating the need for full PPE or the use of a bucket truck. The device includes a secure latching closure to prevent accidental openings and mitigate the risk of falling device hazards. Additionally, a visible break provides clear confirmation during de-energized linework, and the guided closure system ensures the safest possible angle for physically closing and securely latching the unit. The LineDefender™ Single Phase Recloser is engineered to streamline operations and enhance safety, empowering utility personnel to perform their duties with unparalleled efficiency and security.
Learn More: https://www.hubbell.com/hubbellpowersystems/en/products/linedefender-single-phase-recloser/p/13575522