HUBBELL POWER SYSTEMS
Shear Nut Deadend Installation
HUBBELL POWER SYSTEMS

Shear Nut Deadend Installation

08/19/2024|00:02:23

Shear nuts are engineered to ensure that installations achieve the correct torque levels. These nuts are designed with a unique feature: when the appropriate force is applied using an impact gun, the top 3/8 inch portion of the nut is designed to shear off once it reaches the specified torque range. This precision shearing action is a critical safety and accuracy feature, allowing installers to confidently use power tools. It prevents over-tightening and ensures that the integrity of the dead end castings is maintained, avoiding any potential damage that could compromise the installation's reliability and safety. This makes shear nuts an essential component in settings where precise torque application is crucial.

Learn More: https://www.hubbell.com/hubbellpowersystems/en/products/power-utilities/connectors/deadend/cl/836107