MY LISTS
HUBBELL POWER SYSTEMS
Sure-Direct™ Elbow Arrester for 600A 35 kV Deadbreak Elbow Arrester
HUBBELL POWER SYSTEMS

Sure-Direct™ Elbow Arrester for 600A 35 kV Deadbreak Elbow Arrester

10/03/2024|00:01:50

Discover the robust capabilities of Hubbell Power System's Sure-Direct™ Deadbreak Elbow Arrester, rated for 35kV and 600A with a 22 MCOV, designed to ensure safety and efficiency in high-voltage power systems. Fully compliant with IEEE Std. 386 and IEEE Std. C62.11, this deadbreak elbow arrester features Sure-Direct™ technology for reliable connections and is fully shielded, insulated, and submersible, making it ideal for challenging environments. Its interchangeability with other similar standard products offers flexibility in system upgrades or replacements. Whether for utility, industrial, or complex electrical installations, this arrester guarantees superior performance and durability, meeting the stringent demands of modern electrical infrastructure.

Learn More: https://www.hubbell.com/hubbellpowersystems/en/products/sure-direct-35-kv-class-600-a-deadbreak-elbow-arrester-22-kv-mcov/p/12077277