Observe the streamlined installation process of Armorcast's Voltek Vault Replacement System, which can be efficiently executed by a crew of four in just 5-7 days, without the need for excavation. This system stands out due to its innovative method that allows installers to lower materials through a manhole opening and methodically assemble them to create a new vault. This approach minimizes environmental disruption, making it an exceptionally efficient and eco-friendly option for replacing underground utility vaults. The modular design of the Voltex system can optimize your operations and significantly reduce project timelines.