text.skipToContent text.skipToNavigation

HBL45123

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL45123

Cord and Cable Reels, Industrial Series, 12/3 SJEO Cable, 45' Length, No Devices, Yellow

  • Multi-position guide arm
  • Positive-latch mechanism maintains desired cord length
  • 12 AWG cord for greater current carrying capacity
  • Plug-in 5 ft. long power cord requires no electrical wiring

Spring Rewind and Ratchet Lock

Product Details

General

Application Bench, Ceiling and Wall Mounted
Cable Length 45 Ft
Cable Type #12/3 SJ
Construction Steel
Duty Heavy Duty
EU RoHS Indicator No
Item Type Reel with Stripped Leads
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environment - Operations - Dry, indoor, non-hazardous locations
Series Industrial
Type Reel Without Cord End
UPC 783585454580

Dimensions

Cable Length Active 540
Reel Frame Dimension Steel

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 125 VAC
Voltage Rating Description 125 VAC

Conductor Related

Cable Specification 12/3 SJO
Nema Color Yellow and Black

Certifications and Compliance

Industry Standard(s)
  • CSA C22.2 No. 21 Certified
  • UL 355 Listed