WBP_HBLC40163FL_PRODIMAGE
WBP_HBLC40163FL_PRODIMAGE
Discontinued

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLC40163FL

Cord and Cable Reels, Commercial Cord Reel, 40', with Fluorescent Lamp, Yellow

  • Inline receptacle located on hand lamp
  • Desired cord length automatically maintained through positive latch mechanism
  • Constructed of durable corrosion-resistant steel

Ratchet Lock and be Enabled/Disabled

Product details

General

Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
40 Ft
Cable Type
#16/3 SJT
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with Fluorescent Hand Lamp and Inline Receptacle, White
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Light Amps - 0.3
  • Electrical - Lumen Output - 825
  • Electrical - Outlet Amps - 12
  • Electrical - Rating - 120V
  • Electrical - Wattage - 13
  • Mechanical - Cord Length - 40 ft.
  • Mechanical - Cord Type - 16/3 SJT
Series
Commercial
Style
Flourescent
Type
Reel With Hand Lamp
UPC
783585524863

Dimensions

Cable Length Active
480
Cable Length Inactive
24
Reel Frame Dimension
Steel

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Cable Specification
16/3 SJT
Feeder Cord
16/3 SJT
Nema Color
Yellow and Black

Certifications And Compliance

Industry Standard(s)
  • CSA
  • ETL
  • UL