HUBBELL WIRING DEVICE-KELLEMS
WBP_S1R8PSPZ_PRODIMAGE
WBP_S1R8PSPZ_PRODIMAGE

Recessed 8" Series, Sub Plate, Perimeter, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8PSPZ

Fire Rated Poke Throughs, Recessed 8" Series, (2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(2) 20A pre-wired receptacles

Product details

General

Accessory Type

Sub Plate

Application

  • 8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PSPZ

Color

White

Construction

Fabricated

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(2) 20A Pre-Wired Receptacles, 1 Circuit, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443737

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200