HUBBELL POWER SYSTEMS
Image of GB2005A GB2005A, Grounding Braid, 200A, 24", Use with GC-109 Clamp

GB2005A, Grounding Braid, 200A, 24", Use with GC-109 Clamp

Brand: ANDERSON

Catalog ID: GB2005A

Grounding Braid, 200A Flexible Cu Braid, Use with GC-109 Clamp.

General

Catalog Number

GB2005A

Material

Copper

Material - Ferrules

Copper

Material Type

Standard

Number of Ground Braid Lug Holes

1

UPC

096359305286

UPC 14 Digit GTIN

009635930528666

Dimensions

Weight

1.47 lb

Electrical Ratings

Amperage Rating

200

Rating - Indoor Amperage

340 A

Rating - Outdoor Amperage

405 A

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Number of Ground Braid Lug Holes

1

Logistics

Pallet Quantity

960