Product Announcement
Explore the Latest in Solid Bushing Technology with Electro Composites’ New SDC LV All Epoxy Bushings

Electro Composites expands its comprehensive range of solid bushing solutions with the introduction of the new SDC LV all epoxy bushings. The launch of these bushings provides additional versatile options to meet our customers’ specific needs.
New Bushing Technology with the SDC All Epoxy Design
Our latest addition, the SDC LV All Epoxy Bushing, marks a significant evolution in our product line. These bushings feature an innovative epoxy flange design, complete with an integrated test tap.
Efficient and Reliable
Constructed with a fully sealed integral epoxy flange and a capacitance test tap, the new SDC LV All Epoxy Bushings are reliable and quicker alternatives to traditional models with aluminum flanges. Discover more about this cutting-edge design in our detailed brochure.
Tailored for Low Voltage Applications
Designed for low voltage (LV) applications, where cost and lead time are crucial, this improved design now includes a specialized test tap. This feature streamlines the testing process by allowing users to measure bushing power factor and capacitance using standard bushing testing protocols.
Meeting All Your LV Bushing Requirements
The new SDC bushings with epoxy flange and test taps continue to embody the core design principles and advanced technology that define all our SDC bushings. They are particularly suited for use in contaminated environments and comply with the most rigorous global industry standards, ensuring both reliability and superior performance. Key features include:
Voltage class up to 38kV, 95kV Hipot, and 200kV BIL
Current ratings up to 3000A (drawlead or bottom connected)
7.25in bolt circle with 6x 0.63in diameter holes
Available in standard and custom CT pocket lengths
Compliance with IEEE C57.19.00/01, CSA C88.1, and IEC 60137 standards
Can be mounted at any angle
Custom configurations available for form, fit, and function replacement bushings
Learn More and Get in Touch
At Electro Composites, we pride ourselves on delivering outstanding customer service and now, with our expanded bushing solutions, we are ready to meet your needs more effectively than ever. Explore our full range of products and services by visiting our website, contacting your local HUBBELL representative, or reaching out to our customer service team at bushings@hubbell.com.