HUBBELL POWER SYSTEMS
15° 4-Round Holes 3-Position Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)
Image of 1SBM18CLRH 15° 4-Round Holes 3-Position Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)

15° 4-Round Holes 3-Position Cloverleaf Cutout / Arrester Standoff Bracket, 18" (No Hardware)

Brand: Chance

Catalog ID: 1SBM18CLRH

18" Medium Duty Fiberglass 15° 4-Round Holes 3-Position Cloverleaf Cutout / Arrester Standoff Bracket (No Hardware)

  • 3 position round hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base is hot dip galvanized ductile iron, end fitting is aluminum alloy

General

Catalog Number

1SBM18CLRH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359067757

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

18 in x 2.17 in x 1.67 in

Distance From Pole

18 in

Height

1.67 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

8 lb

Width

2.17 in

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Pallet Quantity

144

Standard Package

6