HUBBELL POWER SYSTEMS
Image of 12657 Anchor, Extension, SS5, X 7ft
Buy America(n) Qualified

Anchor, Extension, SS5, X 7ft

Brand: Chance

Catalog ID: 12657

Square Shaft (SS 5) Extension 7' long (2134 mm)

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

12657

Coating

Galvanized, ASTM A-153

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Anchor Extensions

UPC

096359068655

Dimensions

Dimensions

84.000 in x 3.000 in x 2.500 in

Height

2.5 in

Length

84 in

Weight

55.37 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

RUS Listed Reference

z - Anchors, Power-installed screw

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Logistics

Pallet Quantity

40

Standard Package

1