HUBBELL POWER SYSTEMS
Image of C3030090 Anchor, Tool, Kit includes 630011HD, C3030069HD and C1021583

Anchor, Tool, Kit includes 630011HD, C3030069HD and C1021583

Brand: Chance

Catalog ID: C3030090

Anchor, Tool, Kit, Drive End Wrench, Orange Band, rated 10,000 ft-lbs, 7ft long, Kelly Bar Adapter, 2.5in Hex, Locking Dog Assembly

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor. Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly bolts to Kelly Bar Adapter and attaches to Anchor Drive Wrench
  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030090

Coating

Painted

Color Code

Orange

Drive Wrench Anchor Type

  • 10,000 Ft Lbs Tough One (Small Hub)
  • 6,000 Ft Lbs Mid-Strength

Kelly Bar Shape

Hex

Number of Bolt Holes

6

Torque Rating

10000 ft-lbs

Type

Anchor Tool Kit

UPC

096359014898

Dimensions

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimension Inside

1.54 in

Dimensions

84.000 in x 12.000 in x 12.000 in

Height

12 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

84 in

Outside Dimension

2.16 in

Width

12 in

Configuration

Bolt Grade

5

Number of Bolt Holes

6