
Brand: ANDERSON
Catalog ID: CA06
Clevis eyes are used to connect conductor clamping devices to clevis tongue insulators. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.
Catalog Number
CA06
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
25000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359296041
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.5 in
Length - Pin
0 in
Ring Height
0 in
Weight
1.666 lb
Width - Eye
0.75 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
25000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
1440