HUBBELL POWER SYSTEMS
Image of CA13 Clevis Eye Fitting

Clevis Eye Fitting

Brand: ANDERSON

Catalog ID: CA13

Clevis eyes are used to connect conductor clamping devices to clevis tongue insulators. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

  • Galvanized ductile iron
  • Provided with Clevis Pin & Cotter Pin in clevis

General

Catalog Number

CA13

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

25000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359296089

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.5 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.764 lb

Width - Eye

1.375 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

25000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

960