HUBBELL POWER SYSTEMS
Image of 879002000 Clevis Eye, Rotated 90-deg

Clevis Eye, Rotated 90-deg

Brand: ANDERSON

Catalog ID: 879002000

Clevis eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates.

Clevis eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates.

  • Ultimate strength is 36,000 lbs. (160 kN)
  • Eye Hole Opening - 0.8125"
  • Length - 5.500"
  • Clevis Eye Opening - 0.875" Width
  • Clevis Pin Hole Diameter - 0.750"
  • Material: body - galvanized ductile iron, Clevis Pin - galvanized steel, Cotter Pin - stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" suffix to the catalog number.

General

Catalog Number

879002000

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

36000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252603

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.5 in

Length - Pin

0 in

Ring Height

0 in

Weight

3.822 lb

Width - Eye

0.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

36000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

480