HUBBELL POWER SYSTEMS
Image of CE02504BNKCVN Clevis Eye, Rotated 90-deg

Clevis Eye, Rotated 90-deg

Brand: ANDERSON

Catalog ID: CE02504BNKCVN

Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

Type CE Clevis Eyes are used to connect quadrant type deadends to clevis tongue insulators or yoke plates. The eye type CE is 90° from type CA. Material: body - galvanized ductile iron, clevis pin - galvanized steel, cotter pin - stainless steel.

"BNK" suffix if added replaces clevis pin & cotter pin with bolt, nut & cotter pin

General

Catalog Number

CE02504BNKCVN

UPC

096359669593

Logistics

Pallet Quantity

1296