Brand: ANDERSON
Catalog ID: CEW1353013
Wide clevis eyes are used to attach suspension clamps to associated hardware in a single conductor VEE string assembly. Material: body - galvanized ductile iron, hardware - galvanized steel.
Catalog Number
CEW1353013
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Eye Hole
0.813 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.875 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
2.6 lb
Width - Eye
1.438 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in