

Brand: ANDERSON
Catalog ID: VHS300
Application
Power Connector
Catalog Number
VHS300
Color Code
White
Die Size
VC6 (all), VC7 (all)
EU RoHS Indicator
Inhibitor Loaded
No
Material
Copper
Material Type
Non-Standard
Product Type
Compression Splice
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359338925
UPC 14 Digit GTIN
00096359338925
Die Size
VC6 (all), VC7 (all)
Dimensions
4.136 in x 0.813 in x 0.813 in
Height
0.813 in
Length
4.136 in
Length Before Compression
4.12 in
Package Height
4 in
Package Length
8.25 in
Package Weight
0 lb
Package Width
4.75 in
Weight
0.294 lb
Width
0.813 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.63 in
Conductor Diameter (Conventional Tooling) - Minimum
0.629 in
Conductor Diameter (VersaCrimp) - Maximum
0.63 in
Conductor Diameter (VersaCrimp) - Minimum
0.414 in
Certification - CSA Approved
Yes
EU RoHS Indicator
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
18
Pallet Quantity
3000