
Brand: ANDERSON
Catalog ID: JTS15
Jumper terminals are prefilled with inhibitor.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
JTS15
Die Size
15CD
EU RoHS Indicator
No
Material & Connection Method
Aluminum Compression
Material Type
Non-Standard
Number of Bolt Holes
0
Number of Pad Holes
4
Number of Tees
0
Press Minimum
60 to
Product Category
Compression Jumper Terminal
Tension Range
0 lb
UPC
096359482901
Angle - Pad
0 °
Diameter - Bolt
0 in
Diameter - Outside
0 in
Diameter - Pad Bolt
0 in
Die Size
15CD
Dimensions
14.6 in x 2.94 in x 2.25 in
Height
2.25 in
Insulator / Conductor Hole Spacing
0 in
Length
14.6 in
Length Before Compression
14.6 in
Messenger Diameter Range
0 - 0
Nominal Guy Wire Size
0 in
Thickness - Pad
0 in
Weight
4.9 lb
Width
2.94 in
Width - Pad
3 in
Voltage Application
EHV; Standard
Conductor Compatibility
ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61
Conductor Diameter - Maximum
0 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
0 ft-lbs
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Number of Bolt Holes
0
Number of Pad Holes
4
Number of Tees
0