HUBBELL POWER SYSTEMS
Image of JTS20 Compression TerminalStraight, Partial Tension

Compression TerminalStraight, Partial Tension

Brand: ANDERSON

Catalog ID: JTS20

Jumper terminals are prefilled with inhibitor. Tongue holes have NEMA spacing. Standard hardware includes one aluminum 1/2 - 13 bolt, nut, and two aluminum washers per.56 diameter hole. Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated.

Jumper terminals are prefilled with inhibitor.

  • "Jumper terminals are prefilled with inhibitor
  • Standard hardware includes Aluminum 1/2-13 bolt, nut and two aluminum washers
  • Add "SS" suffix to specify stainless steel hardware
  • Jumper terminals for conductors 1.00 inch diameter or larger are EHV rated
  • Die Size: 20CD
  • Minimum Press Tons: 100"

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

JTS20

Die Size

20CD

EU RoHS Indicator

No

Material & Connection Method

Aluminum Compression

Material Type

Non-Standard

Number of Bolt Holes

0

Number of Pad Holes

4

Number of Tees

0

Press Minimum

100 to

Product Category

Compression Jumper Terminal

Tension Range

0 lb

UPC

096359384175

Dimensions

Angle - Pad

0 °

Diameter - Bolt

0 in

Diameter - Outside

0 in

Diameter - Pad Bolt

0 in

Die Size

20CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

18.4 in

Messenger Diameter Range

0 - 0

Nominal Guy Wire Size

0 in

Thickness - Pad

0 in

Weight

8.026 lb

Width - Pad

4 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Joree-2515-76/19;AAC-Lupine-2500-91

Conductor Diameter - Maximum

0 in

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Bolt Installation Torque (Recommended)

0 ft-lbs

Press Minimum

100 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Configuration

Number of Bolt Holes

0

Number of Pad Holes

4

Number of Tees

0