HUBBELL POWER SYSTEMS
Image of ACB10 Corona End Cap, Aluminum
* Representative image
Image of ACB10 Corona End Cap, Aluminum
play
play
+1
Image of ACB10 Corona End Cap, Aluminum

Corona End Cap, Aluminum

Brand: ANDERSON

Catalog ID: ACB10

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 1" IPS Schedule 40 and 80
  • Material: 356-T6 aluminum alloy"

Product details

General

Catalog Number

ACB10

EU RoHS Indicator

No

Material

Aluminum

Number of Ground Braid Lug Holes

0

Type

Tube End Cap

UPC

096359345961

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.294 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship