HUBBELL POWER SYSTEMS
Image of PSC2030531 Deadend Tee, Flat Back

Deadend Tee, Flat Back

Brand: Chance

Catalog ID: PSC2030531

Deadend tees are a high tension attachment used on pole, crossarms or bracing for connections to clevices, shackles, insulators and other attachment hardware.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 60,000 lbs. minimum ultimate tensile strength
  • 1-1/8" chamfered stem hole
  • 15/16" mounting holes spaced 6"
  • Forged steel galvanized per ASTM A-153

General

Catalog Number

PSC2030531

Coating

Galvanized, ASTM A-153

Material

Forged Steel

UPC

096359644651

Dimensions

Weight

6.667 lb

Logistics

Carton Quantity

5

Pallet Quantity

320