HUBBELL POWER SYSTEMS
Image of C1025206 DISCONTINUED - Anchor, Tough One, 12in, 8,000 ft-lb rating
Discontinued
Buy America(n) Qualified

DISCONTINUED - Anchor, Tough One, 12in, 8,000 ft-lb rating

Brand: Chance

Catalog ID: C1025206

Replaced by: C1025202

DISCONTINUED - Tough One Anchor Helix, 8,000 Ft Lbs (10,848 N-M), 12" (304 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Replaced by C1025202, Tough One Anchor Helix, 10,000 Ft Lbs, 12" Helix for use with 0.75" or 1" Rod.

  • Replaced by C1025202
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

C1025206

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

8000 ft-lbs

Type

Anchor Helix

UPC

096359008835

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

2.25 in

Dimensions

12.000 in x 12.000 in x 7.500 in

Height

7.5 in

Length

12 in

Rod Diameter

  • 0.75
  • 1 in

Weight

21.746 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Configuration

Number of Helices

1

Logistics

Pallet Quantity

72

Standard Package

2