HUBBELL POWER SYSTEMS
DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH
Image of PS8928CW DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH
Image of PS8928CW DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH
Discontinued

DISCONTINUED - BOLT, MACHINE, SQ HEAD, 3/4in x 28in, 20,050lbs RATED TENSILE STRENGTH

Brand: Chance

Catalog ID: PS8928CW

Replaced by:

PS8928CW15

DISCONTINUED - REPLACED BY PS8928CW15. Square head machine bolt for utility pole and crossarm construction. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • DISCONTINUED - REPLACED BY PS8928CW15
  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370

General

Catalog Number

PS8928CW

Coating

Galvanized, CSA G164-M

Material

Steel

Product Type

Square Head

Tensile Strength

22000 lb.

Type

Machine Bolts

UPC

096359404330

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

28.00 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

28 in

Length Threaded Area

6 in

Weight

3.25 lb

Width

1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Industry Standard(s)

CSA C83. 23

Force Related

Tensile Strength

22000 lb.

Logistics

Carton Quantity

10

Pallet Quantity

490