HUBBELL POWER SYSTEMS
DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK
Image of 4705 DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK
Image of 4705 DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK
Discontinued

DISCONTINUED - CROSSARM INSULATOR PIN with 1in LEAD THREAD, 5in SHAFT LENGTH and 3/4in x 6-1/2in SHANK

Brand: Chance

Catalog ID: 4705

Replaced by:

4705P

DISCONTINUED - REPLACED BY 4705P. Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • DISCONTINUED - REPLACED BY 4705P
  • Cantilever load rating is 2,500 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Minimum thread length of shank is 2-1/2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

4705

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Bolt Type

Type

Pins

UPC

096359072065

Dimensions

Dimensions

13.4 in x 2.625 in x 2.625 in

Distance From Pole

N/A

Height

2.625 in

Length

13.4 in

Length Threaded Area

2.5

Weight

2.63 lb

Width

2.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

600