
Brand: ANDERSON
Catalog ID: CBI14
Catalog Number
CBI14
EU RoHS Indicator
No
Material
Bronze
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Type
Tube End Cap
UPC
096359296225
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.588 lb
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0