HUBBELL POWER SYSTEMS
Image of GP2231 Fargo Insulating Lineman's Wrench, 9/16 and 11/16

Fargo Insulating Lineman's Wrench, 9/16 and 11/16

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2231

Fargo Lineman's Wrench, 9/16" and 11/16" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2231

End A Type

9/16” Ratchet

End B Type

11/16” Ratchet

EU RoHS Indicator

No

Material Type

Non-Standard

UPC

096359312802

Dimensions

Length

9 in

Length Metric

225 mm

Weight

1.47 lb

Weight Metric

0.67 kg

Wrench Size - End A

9/16 in

Wrench Size - End B

11/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

300