HUBBELL POWER SYSTEMS
Image of C1101943 GRILLAGE, 6 PILE

GRILLAGE, 6 PILE

Brand: Chance

Catalog ID: C1101943

GRILLAGE 6 PILE STANDARD DESIGN 300 - 500 FT-KIP

Grillages are used to attach helical piles to structure bases or tower legs. Grillages can be designed to fit various possible combinations of piles and structure designs. Please contact factory for additional information about specific projects.

  • Pre-engineered, power-installed
  • Lower project costs
  • No advance site preparation, excavation or concrete required
  • Install and set tower in all types of weather
  • Removes the need to excavate the soil
  • Eliminates the need for expensive casings used with drilled shafts
  • Grillage assembly available for 3-12 helical piles
  • Non-shrink grout to fill void between helical pile and grillage hollow structural steel
  • Grillage intended to be used with 3.5” and 4.5” diameter helical pipe piles
  • Galvanized
  • Contact factory for additional information about specific projects.
  • Hardware to connect to piles sold separately.

General

Catalog Number

C1101943

Coating

Galvanized, ASTM A-123

Dimensions

Dimensions

78.000 in x 78.000 in x 15.000 in

Height

15 in

Length

78 in

Width

78 in