HUBBELL POWER SYSTEMS
Image of M3STHA23 3 A, Type STH fuselinks, 23" Length, Removable Head
Image of M3STHA23 3 A, Type STH fuselinks, 23" Length, Removable Head

3 A, Type STH fuselinks, 23" Length, Removable Head

Brand: Chance

Catalog ID: M3STHA23

3 amp, Type STH Cutout fuselink with a 23" (584.2mm) pigtail and a removable buttonhead.

Chance Standard Speed Universal Style Fuse Links are manufactured in complete accordance with ANSI/NEMA Standards and assure system protection because they are precision manufactured. Chance Standard Speed Fuse Links are suitable for Coordination with Type K and Type T Fuse Links. Each fuse link comes in a protective plastic bag for all weather protection to facilitate easy opening. Chance Standard Speed Fuse Links are designed to carry 150% of their rated current for special loading conditions. They are available in Current Ratings thru 100A and in 23", 26" and 31" overall lengths in both Solid and Removable Head designs. The Time Current Characteristic Curves are standard in most commercially available System Coordination Software and also availabable in Excel "numerical" format. Each fuse link is tested to 20 lbs, twice the requirement per the ANSI/IEEE C37.42 Standard. Note: Time Current Characteristics for Standard Speed Fuse links are not covered in the C37 Standard. Chance: The Brand and Quality You Can Trust!!

  • Comparable to S&C Standard Speed fuse links
  • Compliant with ANSI/IEEE C37.42 - 2016 mechanical interchangeability requirements
  • Compatible with universal style expulsion fuse holders
  • Individually packed for all weather protection
  • Type and Current Rating on packaging and fuse for easy identification

General

Catalog Number

M3STHA23

Fuse Head Style

Removable

Fuselink Type

Type STH

Required Cutout Fuse holder

100 Amp (Do not use in a 200 amp fuseholder.)

Type

Fuselinks

UPC

096359630944

Dimensions

Length - Fuselink

23" (584.2mm)

Package Height

4.563 in

Package Length

8.125 in

Package Width

1.875 in

Electrical Ratings

Amperage Rating

3 A

Logistics

Carton Quantity

200

Pallet Quantity

4836

Standard Package

10