HUBBELL POWER SYSTEMS
Image of 350-045-W-857-00 SDC™ Bushing Model 0857-00 69kV 350kV BIL 4500A

SDC™ Bushing Model 0857-00 69kV 350kV BIL 4500A

Brand: Electro Composites

Catalog ID: 350-045-W-857-00

SDC™ 69kV-4500A Wall/Floor Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 17.0" Ground Shield, 50.4" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Wall/Floor

Bottom Terminal Type

1X Blade With 4X 0.56 Dia Holes

Catalog Number

350-045-W-857-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

1X Blade With 4X 0.56 Dia Holes

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

25 in

Below Flange Length

41 in

Depth

18 in

Diameter - Above Flange Maximum

10.62 in

Diameter - Below Flange Maximum D <gt/> 1"

11.5 in

Diameter - Below Flange Maximum P

11.5 in

Diameter - Conductor Outside Under Insulation

4 in

Diameter - Live Part Bottom

4 in

Diameter - Live Part Top

5.5 in

Diameter - Rod / Tube

4 in

Dimensions

66 in x 18 in x 18 in

Effective Length - Bottom Terminal

4.25 in

Effective Length - Top Terminal

4.25 in

Flange Mounting Hole Bolt Circle

15.75 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

18 in

Height

18 in

Length

66 in

Length - Ground Shield

17 in

Length - Insulated Section

55.7 in

Length - Insulation Above Flange

18.5 in

Length - Insulation Below Flange

19 in

Length - Live Part Bottom

5 in

Length - Live Part Top

5.3 in

Sealing Surface Inside Diameter

11.5 in

Sealing Surface Outside Diameter

14.5 in

Thickness

3.75 in

Top Terminal Min. Thread Length

4.25 in

Weight

500 lb

Width

18 in

Electrical Ratings

BIL

350 kV

Current Rating

4500 A

kV Class

69 kV

Minimum Creepage

50.4 in

Minimum Creepage - Inside

42.3 in

Minimum Strike

20.4 in

Minimum Strike - Inside

20.5 in

Withstand Voltage - 60 Hz Dry

160 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Configuration

Bottom Terminal Type

1X Blade With 4X 0.56 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

8