HUBBELL POWER SYSTEMS
Image of DF19M1 SHORT SHANK LINE POST STUD, 5/8in x 1-3/4"

SHORT SHANK LINE POST STUD, 5/8in x 1-3/4"

Brand: Chance

Catalog ID: DF19M1

Line post stud screws into metal base of post insulators for bracket installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/8" long
  • Serrated flange
  • Hex collar
  • Includes two single-coil lock washers and hex nut
  • Gavanized steel per ASTM A-153

General

Catalog Number

DF19M1

Coating

Galvanized, ASTM A-153

Finish Type

  • Galvanized
  • ASTM A-153

Material

Steel

Type

Line Post Stud

UPC

096359363088

Dimensions

Dimensions

3.000 in x 1.250 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

3 in

Length Threaded Area

Full

Shank Diameter

5/8 in

Shank Length

1-3/4 in

Weight

0.42 lb

Width

1.25 in

Logistics

Pallet Quantity

4800