HUBBELL POWER SYSTEMS
Image of H18767 Single Range Analog Phasing Meter only to 40 kV
*Representative image
Image of H18767 Single Range Analog Phasing Meter only to 40 kV
play
CHANCE Meters and Instruments

Single Range Analog Phasing Meter only to 40 kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: H18767

Phasing Testers easily determine phase relationships and approximate voltage, line-to-line or line-to-ground.

  • Includes only Phasing Meter, Hook Probes, Case, and Instruction Manual (no Universal Poles)
  • Two high-impedance components in fiberglass poles, each threaded for interchangeable probes
  • 22-foot-long insulated flexible cable from voltmeter stores on reel on other pole
  • Must be used with 2 EpoxiglasĀ® Insulating Universal Hotsticks (Not Included) of appropriate length

General

Catalog Number

H18767

Material Type

Standard

Style

Analog Dial

UPC

096359039396

Dimensions

Weight

23 lb

Weight Metric

10.4 kg

Electrical Ratings

Withstand Voltage

40kV

Logistics

Pallet Quantity

25

Standard Package

1