

Brand: FARGO
Catalog ID: GJ857
Fargo Formed Wire Composite Cable Riser Ties are designed for use as vertical support for cable risers on jacketed conductors. Tie can be easily installed at any point on a cable thanks to the side-opening feature inherent in the design.
Catalog Number
GJ857
Color Code
Pink
Material
Composite
Material - Cover and Body
Rigid Black PVC
Material Type
Non-Standard
Product Category
Spacers
Product Type
Composite Cable Riser Tie
UPC
096359311096
Dimensions
16.000 in x 2.190 in x 3.935 in
Height
3.935 in
Length
16 in
Weight
0.372 lb
Width
2.19 in
Conductor Diameter - Maximum
1.8
Conductor Diameter - Minimum
1.5
Conductor Diameter (Covered) - Maximum
1.8 in
Conductor Diameter (Covered) - Minimum
1.5 in
Conductor Diameter (Covered) Range
1.8-1.5
Conductor Diameter Range
1.5 - 1.8
Conductor Type
Covered
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Carton Quantity
25
Pallet Quantity
800